IESNA:LM-63-2002
[TEST]P951585
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27922
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3276.1 4102 4848.6 5426.6 5897.9 6164.5 6289.9 6334.6 6560.9 7045.2
7845.1 8855.5 9850 10644.1 11338.9 11973 12373.7 12476.1 12229.6 11605.5
10345.8 8168 6742.5 5647.1 4472.4 3146.4 2068.3 1450 1131.4 977.2
886.4 745.2 631.3 219.1 106.7 17.3 0
3276.1 4130.8 4884.6 5472.7 5905.1 6197.7 6347.6 6389.4 6576.7 7013.5
7752.9 8743 9718.8 10540.4 11242.3 11876.5 12352.1 12523.6 12366.5 11837.6
10785.4 8773.3 7014.9 5890.7 4730.4 3430.3 2255.7 1522 1167.5 1011.8
895.1 756.7 637.1 271 113.9 21.6 0
3276.1 4094.8 4834.2 5428 5890.7 6226.5 6412.4 6491.7 6638.7 7030.8
7660.6 8539.8 9476.7 10302.5 10969.9 11503.2 12003.3 12246.9 12184.9 11762.6
10916.6 9534.3 7600.1 6251 5099.4 3839.7 2564.1 1703.6 1259.7 1046.4
923.9 804.3 689 526.1 268.1 31.7 0
3276.1 4094.8 4812.6 5404.9 5899.3 6278.4 6532.1 6664.7 6803 7105.7
7574.1 8255.9 9065.9 9842.8 10468.3 10981.4 11412.4 11761.2 11854.8 11716.5
11207.7 10263.6 8937.6 7368 5890.7 4577.6 3201.2 2049.6 1398.1 1063.7
918.1 797 680.3 541.9 380.5 148.5 0
3276.1 3973.7 4669.9 5278.1 5799.9 6261.1 6628.6 6872.2 7027.9 7267.1
7656.3 8156.4 8803.6 9462.3 10054.6 10564.9 10980 11348.9 11611.3 11681.9
11542.1 11112.6 10279.5 9019.8 7548.2 6044.9 4504.1 2969.1 1865.1 1251.1
954.2 847.5 736.5 562.1 379.1 118.2 0
3276.1 3910.3 4538.7 5131.1 5678.8 6186.1 6647.4 7012 7259.9 7492
7783.1 8201.1 8685.4 9260.5 9839.9 10416.4 10906.5 11289.9 11579.6 11818.8
12004.7 11942.8 11681.9 11089.5 10066.2 8740.2 7035.1 5394.9 3627.8 2239.8
1452.8 993.1 719.2 435.3 219.1 57.7 0
3276.1 3789.2 4335.5 4893.3 5435.2 5967.1 6480.2 6937.1 7316.1 7620.3
7928.7 8266 8636.4 9097.6 9626.6 10226.2 10843 11438.3 11965.8 12429.9
12852.2 13316.3 13525.3 13655.1 13626.2 13038.2 11915.4 10126.7 7760.1 5256.5
3034 1575.4 804.3 464.1 226.3 77.8 0
3276.1 3697 4135.1 4613.7 5109.5 5577.9 6080.9 6569.5 7039.4 7454.5
7869.6 8254.4 8603.2 8979.4 9374.3 9798.1 10289.6 10845.9 11454.2 12099.9
12804.7 13816.5 14633.7 15132.4 15700.3 16111.1 16164.4 15612.4 14176.8 11853.4
8636.4 5573.6 2840.8 1158.8 413.7 80.7 0
3276.1 3531.2 3839.7 4197.1 4589.2 5004.3 5426.6 5844.5 6258.2 6683.4
7128.8 7541 7989.2 8457.7 8944.8 9433.4 9975.4 10583.6 11256.7 12019.2
12909.9 14260.4 15600.8 16519 17690.7 19070.1 20546 21530.4 21320 19338.2
15257.8 9891.8 4195.7 1281.3 403.6 83.6 0
3276.1 3502.4 3809.4 4138 4508.4 4900.5 5301.2 5700.4 6095.3 6496
6890.9 7300.3 7732.7 8201.1 8685.4 9188.4 9747.6 10366 11057.8 11846.2
12735.5 14165.3 15515.8 16510.3 17762.8 19266.1 20877.5 21903.7 21709.1 19601.9
15167 9274.9 3554.3 981.5 317.1 72.1 0
3276.1 3392.9 3551.4 3764.7 4022.7 4303.8 4587.7 4886.1 5194.5 5505.8
5820 6144.3 6471.5 6817.4 7189.3 7582.8 8015.2 8505.2 9096.2 9770.7
10592.3 11898.1 12888.3 13865.5 15057.5 16491.6 17837.8 18421.5 17811.8 15487
11432.5 6363.4 1834.8 384.8 128.3 28.8 0
3276.1 3312.2 3401.5 3529.8 3707.1 3898.8 4107.8 4322.5 4540.2 4772.2
4998.5 5216.1 5441 5664.4 5900.8 6150.1 6412.4 6731 7099.9 7578.5
8270.3 9129.3 9714.5 10368.8 11151.5 12004.7 12587 12383.8 11366.2 9457.9
6830.4 3495.2 1140.1 340.2 116.7 27.4 0
3276.1 3240.1 3253.1 3312.2 3408.7 3508.2 3639.3 3769 3897.3 4031.4
4148.1 4253.3 4341.3 4422 4478.2 4514.2 4550.2 4574.7 4615.1 4708.8
4933.6 5066.2 5090.7 5139.7 5216.1 5285.3 5096.5 4498.4 3645.1 2701
1836.2 1040.6 521.8 220.5 106.7 37.5 0
3276.1 3088.7 2977.8 2920.1 2914.3 2937.4 2976.3 3019.6 3049.8 3068.6
3067.1 3031.1 2974.9 2895.6 2790.4 2662.1 2507.9 2347.9 2200.9 2064
1922.7 1797.3 1692.1 1605.6 1530.7 1454.3 1359.2 1230.9 1053.6 815.8
593.8 436.7 302.7 194.6 111 31.7 0
3276.1 2948.9 2745.7 2656.4 2634.7 2653.5 2693.8 2737.1 2758.7 2752.9
2722.7 2669.3 2591.5 2494.9 2382.5 2267.2 2147.6 2027.9 1909.7 1780
1648.9 1530.7 1444.2 1392.3 1372.1 1375 1372.1 1331.8 1232.3 1066.6
811.5 559.2 392 258 128.3 28.8 0
3276.1 2839.4 2594.4 2497.8 2502.1 2556.9 2617.4 2656.4 2659.2 2633.3
2582.8 2510.8 2425.7 2327.7 2224 2121.6 2013.5 1899.7 1782.9 1674.8
1592.7 1522 1474.5 1444.2 1418.3 1388 1340.4 1291.4 1230.9 1134.3
987.3 775.4 508.8 281.1 134 28.8 0
3276.1 2734.2 2482 2417.1 2457.4 2532.4 2591.5 2620.3 2608.8 2564.1
2494.9 2412.8 2317.6 2224 2124.5 2027.9 1961.6 1882.4 1782.9 1703.6
1650.3 1579.7 1468.7 1380.8 1323.1 1266.9 1209.3 1151.6 1099.7 1052.2
996 905.1 740.8 567.9 332.9 80.7 0
3276.1 2675.1 2422.9 2386.8 2456 2528.1 2587.2 2604.5 2577.1 2506.5
2421.4 2324.8 2221.1 2128.8 2049.6 2004.9 1951.5 1896.8 1843.4 1725.3
1620 1536.4 1452.8 1375 1294.3 1223.7 1154.5 1091.1 1024.8 948.4
873.4 805.7 706.2 609.7 426.6 165.8 0
3276.1 2624.6 2385.4 2381.1 2457.4 2526.6 2578.5 2584.3 2542.5 2466.1
2369.5 2262.9 2167.7 2079.8 2020.7 1970.3 1905.4 1817.5 1739.7 1646
1573.9 1493.2 1413.9 1341.9 1281.3 1219.4 1153.1 1085.3 1006 918.1
821.6 736.5 627 474.2 314.2 131.2 0
3276.1 2595.8 2366.6 2379.6 2463.2 2531 2577.1 2568.4 2515.1 2424.3
2311.9 2206.7 2117.3 2049.6 2017.8 1941.5 1823.3 1686.3 1631.6 1585.5
1503.3 1439.9 1385.1 1304.4 1243.9 1196.3 1134.3 1060.8 972.9 876.3
771.1 725 624.1 407.9 296.9 181.6 0
3276.1 2590.1 2355.1 2381.1 2464.7 2533.8 2575.6 2564.1 2499.2 2396.9
2283 2179.3 2091.4 2049.6 2000.6 1904 1731 1617.2 1588.3 1532.1
1460.1 1382.2 1308.7 1252.5 1217.9 1187.6 1131.4 1062.3 978.7 882.1
779.8 805.7 642.8 429.5 327.2 121.1 0
3276.1 2590.1 2353.7 2385.4 2466.1 2535.3 2574.2 2568.4 2505 2398.4
2283 2177.8 2089.9 2051 1996.2 1898.2 1718.1 1618.6 1595.5 1530.7
1455.7 1370.7 1310.2 1235.2 1225.1 1187.6 1130 1062.3 984.4 880.6
782.6 794.2 552 443.9 322.9 116.7 0
